IESNA:LM-63-2002
[TEST]P939710
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8254
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
752.9 748.2 738.3 729.8 727.6 728.5 731.1 735.8 740.1 741.3
741.8 748.2 761.5 783.4 819.9 871.3 934 1009.5 1106 1221
1351.4 1511 1704.5 1924.6 2161.4 2415.8 2659.9 2773.6 2607.2 2014.7
1096.1 309.3 94.8 56.2 32.2 13.3 0
752.9 750.4 740.1 731.5 729.3 729.8 732.3 737.1 740.9 742.2
743.1 749.9 762.8 786 821.6 873.5 937 1012.9 1112 1227
1361.7 1526 1727.2 1942.6 2183.7 2444.6 2683.5 2786.5 2581 1969.6
1045.1 290 91.8 51.5 30 12 0
752.9 749.5 739.6 730.6 726.8 727.2 728.5 731.1 732.8 734.5
737.1 744.4 758.1 780 816 863.6 924.5 996.6 1089.7 1203.4
1345.4 1523 1731.5 1963.2 2203.4 2458.3 2699 2824.2 2671.9 2127.5
1263 465.9 124.4 61.8 36.5 14.2 0
752.9 747.8 738.3 728.5 723.3 722 722.9 723.3 723.3 726.3
730.6 738.8 752.5 774 804.8 850.3 910.8 984.6 1077.7 1191
1344.6 1528.2 1762.4 2026.3 2296.5 2561.7 2809.2 2949.1 2871.9 2469.4
1695.5 820.3 247.1 90.1 43.8 13.7 0
752.9 747.8 738.8 728.5 722 720.8 721.6 721.6 721.6 725
732.8 740.1 751.6 770.1 798 840 900.9 976.9 1070.4 1189.7
1347.1 1556.9 1827.6 2148.1 2477.6 2772.8 3010.9 3161.9 3179.9 2974
2371.6 1426.5 605.8 154.4 51.9 12 0
752.9 746.5 737.5 727.2 720.3 719 720.3 722 722 725.5
733.6 739.6 748.6 768.4 798 840 899.2 976.9 1072.1 1197.8
1362.1 1587.8 1890.7 2260.1 2635 2960.7 3199.2 3376.8 3485.8 3416.3
2961.1 2079 995.8 312.8 66.5 15.4 0
752.9 747.8 738.3 727.6 720.8 719 719.9 721.6 721.6 725
732.8 740.9 752.5 771.4 800.6 843.5 903.5 979 1073.4 1192.7
1350.1 1560.3 1832.3 2148.1 2474.2 2775.8 3024.6 3197.9 3221.1 2994.6
2426.1 1481.4 582.2 150.2 43.3 11.6 0
752.9 748.6 739.6 728.9 722 720.3 721.6 722.9 724.2 727.6
733.2 742.2 756.8 778.7 810 853.3 914.7 989.3 1082.4 1199.1
1353.6 1548.3 1783.9 2040.9 2303.8 2569.4 2821.2 2962.4 2865.9 2488.7
1744 838.3 250.1 94 44.6 13.7 0
752.9 749.9 740.5 730.2 724.6 723.8 725.5 728.9 731.9 734.9
738.8 746.5 761.5 785.1 820.3 868.8 929.3 1002.6 1094.4 1205.5
1346.3 1520.9 1725.5 1949 2182.4 2434.7 2682.7 2807.5 2676.2 2225.8
1406.3 552.6 158.3 75.5 40.3 16.3 0
752.9 750.8 740.9 730.6 725.9 725.5 728.5 734.5 739.6 742.6
745.6 753.4 767.5 791.5 828.4 880.4 943.8 1020.6 1115 1229.1
1361.3 1525.6 1714.8 1927.2 2152.8 2402.9 2641.1 2734.6 2557.8 1985.5
1088 327.8 100 50.6 27 10.7 0
752.9 750.4 740.9 730.6 725.9 725.9 728.9 734.5 740.1 742.6
745.2 751.6 766.2 789 825.4 876.1 939.1 1019.4 1114.2 1222.3
1352.3 1509.7 1698.1 1911.7 2127.1 2377.2 2620.5 2735.4 2586.1 2045.1
1158.8 364.2 105.5 54.9 28.3 9.9 0
